IESNA:LM-63-2002
[TEST]P1055219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S485D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]602
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
525.5 519.7 517.1 513.2 507.4 499.1 490 479.1 466.9 453.3
439.2 424.4 407 390.9 373.5 355.5 337.4 318.8 299.4 280.1
260.8 242.1 222.8 203.5 184.8 165.5 144.9 126.2 106.9 88.2
70.2 53.4 37.3 23.2 10.3 1.9 0
525.5 527.4 523.5 517.7 509.4 494.5 477.8 457.2 435.9 412.1
387.7 361.9 335.5 307.8 281.4 255 228.6 202.8 177.7 152.6
128.8 106.3 84.4 65.7 49.6 39.9 30.9 22.5 15.5 9.7
6.4 3.9 2.6 1.9 0.6 0.6 0
525.5 520.9 515.2 500.3 477.8 450.1 419.2 385.1 349.7 313
276.3 240.2 206.1 174.5 143 115.3 90.2 69.5 58.6 48.9
40.6 32.2 25.1 19.3 14.8 11.6 9 7.1 5.8 4.5
3.9 2.6 1.9 1.3 1.3 0.6 0
525.5 520.9 510 484.9 454 416.6 374.8 331 285.3 242.1
202.2 166.1 131.4 101.7 77.9 65.7 55.4 46.4 38 30.3
23.8 19.3 15.5 12.9 10.3 8.4 7.1 5.8 5.2 3.9
3.2 2.6 1.9 1.3 0.6 0.6 0
525.5 522.2 511.9 483.6 447.5 405.7 358 310.4 262.7 219.6
180.9 143 110.1 83.7 69.5 58.6 48.9 39.9 32.2 25.8
20.6 16.7 13.5 11.6 9.7 7.7 6.4 5.2 4.5 3.9
2.6 1.9 1.9 1.3 0.6 0.6 0
